IP65/67 connections with our torque wrench | Murrelektronik

Sealed connection with confidence

The torque wrench makes it easy to assemble with the exact torque needed to ensure that every connection is reliably sealed, tight and secure.

Multiple fork sizes
Our torque wrench fits all connectors with fork sizes from M8 to M23.
Torque variations
Different Nm levels ensure optimal contact pressure.
Ergonomic twist-and-lock ratchet handle
The torque wrench allows you to work comfortably and accurately, even on fully equipped IO blocks.

Easy and accurate assembly

The principle is simple: turn until you hear an audible click. This allows you to work with ease, even on fully loaded distributors. A positive side effect: Sore fingers are a thing of the past.

Seal Ring / Contact Pressure

Each connector head has an integral seal for optimum protection against water, oil, lubricants and other fluids.

Always the right contact pressure

Our torque wrench is available for all connectors with fork sizes from M8 to M23. Different torque versions ensure that the correct contact pressure is always applied.

Reliable, even in harsh conditions

Our connectors and cables are designed to perform reliably in harsh industrial environments. With us, you can be sure your system will always run smoothly, efficiently and for a long time.

Shock and vibration resistant

The integrated vibration protection reliably protects the connector head against vibrations. The 360° shielding also ensures interference-free data transmission even in environments with high EMC risk.

Protection against water

The connector heads use an O-ring sealing principle to protect against water, oil, lubricants and other fluids.

Dust Protection

The protective conduit connection and PUR overmolding protect each connector from mechanical environmental hazards such as dust.

Carrière
Kom bij ons team!
Nieuwsbrief
Blijf op de hoogte!
Wij zijn er voor jou!
Je kunt ons op diverse manieren bereiken...