Connectors for signal, data, and power | Murrelektronik

Durable connectors for signal, data, and power

From sensors to actuators, we offer – with our signal connectors – standardized solutions that work perfectly with your machine.

360° fully shielded M12 and RJ45 data connectors that work without interference even at high speeds. Reliable data transmission under the most demanding EMC conditions.

High-performance power transmission solutions. Whether it is M12 Power, MQ15, 7/8" or M23, our power connectors always provide reliable and safe transmission.

Easy to use and robust

Every component of the connectors is designed for durability and uncompromising performance, no matter how demanding the environment.

Protective conduit fitting
Allows quick and easy installation of standard conduit for additional mechanical protection.
PUR overmold
Protects connector head from mechanical stress and environmental conditions.
Coding arrow
For faster installation thanks to simple positioning of the coding.
Visual Feedback
The green contact carrier is visible when the connector is correctly and firmly mated.
Easy Screwing
Knurled surface for quick manual assembly and hex surface for precise tightening with a torque wrench.
Integrated vibration protection
Reliably secures connector head against shock and vibration.

Three-color LED status indicator

The 3-color LEDs (green, yellow, white) are standard on our wired connectors and show you system and signal status at a glance. Giving you a complete overview. For easy monitoring of your system.

Gold Plated Contacts

They minimize contact resistance and reduce self-heating. This ensures stable, reliable contact for lasting performance in any environment. For superior conductivity and durability.

Easy to use

The easy handling of our connectors ensures time-saving installation, easy maintenance and a long service life. Our RJ45 plug, for example, has an innovative release mechanism that makes it easy to disconnect at any time, regardless of the installation situation.

360° shielded connections

Protect against electromagnetic interference, even in high EMC risk environments. Our unique 360° full shielding ensures interference-free data transmission and maximum efficiency of your systems.

Quick release fastener

The quick-release fastener saves you valuable time during installation. With just a quarter turn, you can ensure reliable, vibration-proof connections. 

Customized connectors

We can also provide you with individual solutions that go beyond the standard.

Carrière
Kom bij ons team!
Nieuwsbrief
Blijf op de hoogte!
Wij zijn er voor jou!
Je kunt ons op diverse manieren bereiken...