PVC, TPE, PUR, FEP & FRNC Industrial Cable | Murrelektronik

Cable types for every application

From cost-effective to highly flexible and robust, we have the right power, data or signal industrial cable for your installation. We also offer a standard TPE cable portfolio for the US market.

PVC cables offer a cost-effective and versatile solution with high flexibility and good insulation properties - ideal for standard applications in less demanding environments.

TPE cables combine flexibility and durability. They offer excellent abrasion and chemical resistance and are perfect for demanding applications that require robust yet flexible connections.

PUR cables are the first choice when resistance to welding sparks and extreme flexibility are required. They are ideal for demanding applications such as robotics and drag chains, where high strength and dynamic operating conditions are required.

FEP cables provide excellent protection in high temperature and chemically aggressive environments. Their outstanding thermal and chemical resistance make them the ideal choice for the most demanding environments.

FRNC cables offer enhanced flame resistance and superior safety features. They are ideal for applications where high safety standards, durability and longevity are essential.

Multi-core versions
With cable options ranging from 3 to 17 cores, we offer customized solutions for every need.
Various sheath materials
We offer a wide range of sheath materials that are ideal for a variety of applications.
Cable Shielding
Our cables effectively shield against electromagnetic interference.

Suitable for drag chains

The PUR-drag cables have a high bending radius and can therefore withstand the constantly changing bending loads of a drag chain.

Suitable for robots

Our PUR robot cables can easily withstand countless bending cycles as well as tensile and torsional loads. They are also temperature, oil and chemical resistant, making them suitable for use in any environment.

Wide range of colors, lengths and cross sections

In addition to a variety of materials, we offer a wide range of colors, lengths, and cross-sections to help you find the right cable.

Lengths from 30 cm to 100 m

Whether for compact applications or large systems, the right length will make your installation quick and easy. That is why our cables are available in any length.

Cross sections from 0.25mm² - 2.5mm²

With a wide range of cross sections from 0.25 mm² to 2.5 mm², our cables offer optimal performance - whether for fine signal connections or strong power transmission.

Carrière
Kom bij ons team!
Nieuwsbrief
Blijf op de hoogte!
Wij zijn er voor jou!
Je kunt ons op diverse manieren bereiken...