EMERGENCY STOP and RESET buttons | Murrelektronik

december 10, 2018

Multi-Colored Light Effects

The EMERGENCY STOP and RESET buttons from Murrelektronik are integrated in electronic installations using preconfigured M12 standard cables. A time-saving solution that reduces the risk of faulty wirings. The 'Plug & Play' feature makes integrating the command devices in machines and systems faster.

EMERGENCY STOP and RESET buttons from Murrelektronik

They are used whenever individual command and signaling devices are included in decentralized systems, for example on protective fences or at production stations. The versions with an ultra-compact width of 42 mm are perfect to connect to standard aluminum profiles.

Murrelektronik has a version of the EMERGENCY STOP button with an illuminated RESET button in the housing. It can be integrated into the installation solution in such a way that the button is illuminated when a restart is possible. Five colored button caps are included in each packaging which allow you to create the desired colored lighting effect.

Terug

Het laatste nieuws

Tackling challenges and shaping the future: These are Murrelektronik’s LogiMAT highlights

Increasingly complex applications, rising cost pressure, more and more lack of skilled workers and the growing importance of sustainability and modularity: Using several exemplary…

Leer meer

Tackling challenges and shaping the future: These are Murrelektronik’s SPS highlights

Increasingly complex applications, rising cost pressure, more and more lack of skilled workers and the growing importance of sustainability and modularity: Using several exemplary…

Leer meer

Klantcase Inther: Het moet blijven werken!

Net als op veel plekken zijn ook in de intralogistiek te weinig handjes beschikbaar voor steeds meer werk. Slim automatiseren is ook hier het credo. Bij Inther in Venray pakken ze…

Leer meer

Carrière
Kom bij ons team!
Nieuwsbrief
Blijf op de hoogte!
Wij zijn er voor jou!
Je kunt ons op diverse manieren bereiken...