One for all – Modlight60 Pro RGB | Murrelektronik

juillet 25, 2024

One for all – Modlight60 Pro RGB

The Modlight60 Pro RGB IO-Link signal tower from Murrelektronik is a versatile, adaptable and cost-efficient solution for applications that call for clear, reliable signaling.

With 20 RGB LED slices, 21 adjustable colors and ten different light patterns, the Modlight60 Pro RGB IO-Link signal tower from Murrelektronik offers flexible options for clear, attention-grabbing signaling by visually separating the individual RGB LED slices – even in challenging environments. The LED brightness can be variably adjusted, with an eco mode reducing the brightness by 50 percent to create an energy-efficient signal tower. One version of the tower has a buzzer with eight different sounds for customized acoustic signaling.

Benefiting from IP65 dust and splash protection, the signal tower is simple to set up and does not require any extensive configuration. It can be connected using an unshielded M12 cable and commissioned without IODD (IO Device Description). The two different IODDs enable customized control of the RGB LED slices in terms of colors, flash patterns and process data animations.

One tower with multiple signal types

The signal tower offers a variety of operating modes, which means users can have several signal types with just one tower. In stack mode, individual LED slices can be split into up to five segments to create a classic signal tower. The size and colors of these segments can be customized. The autoscale function enables automatic and symmetrical distribution of the LED slices to achieve full-surface signaling for maximum visibility. Users can select level mode for a precise, percentage-based depiction of operating processes, displaying information such as production progress or fill levels. In slice mode, meanwhile, the color, light pattern and animation of each individual LED slice can be controlled separately.

Modlight60 Pro RGB has cURus certification for the U.S. and Canadian markets and can be used in numerous sectors, including the automotive, intralogistics, machine tool, packaging and semiconductor industries.

Les dernières actualités de notre société

Order with only a few clicks - automatically fill your cart and save time

Did you already know? Our Easy-Import-Export Function allows you to use our Online Shop ever more efficiently. Use Copy & Paste to copy and paste item lists directly from your ERP…

En savoir plus

A high-performance all-rounder

The Vario-X Controller from Murrelektronik is a robust and reliable industrial PC for challenging production and manufacturing applications.

En savoir plus

Mico67 – load circuit monitoring in the field

As early as necessary, as late as possible – intelligent shutdown is the standout feature of Mico, the power distribution module from Murrelektronik. Mico67 enhances decentralized…

En savoir plus

Carrière
Joindre notre équipe!
Newsletter
Toujours d'actualité!