Mico67 – load circuit monitoring in the field | Murrelektronik
Stay connected
Our website is available in multiple languages. Visiting your country's website provides you with the most relevant information. Would you like to switch?
Switch

octobre 17, 2023

Mico67 – load circuit monitoring in the field

As early as necessary, as late as possible – intelligent shutdown is the standout feature of Mico, the power distribution module from Murrelektronik. Mico67 enhances decentralized installation solutions and takes load circuit monitoring from the control cabinet out into the field.

Murrelektronik has now added two new modules for electronic overcurrent protection to the Mico product family. An IP67 protection class makes these modules ideal for applications where a large number of sensors and actuators with similar requirements are protected. An M12 L-coded connector supplies the modules with a current of up to 16 A, which can also be transmitted in some variants. Each module is equipped with 4x M12 A-coded NEC Class 2 ports with 2 A or 4 A protection, depending on the variant. This paves the way for completely new installation concepts to create power supply solutions.

Requiring no pre-assembly, the modules also boast a temperature-resistant and highly compact design. LEDs display the operating status of each port and flash to indicate when a 90 percent load is reached. In the case of overloading or a short-circuit, the LEDs flash red and Mico67 immediately shuts down the relevant port. Disconnecting the input voltage makes a reset easy.

Les dernières actualités de notre société

One for all – Modlight60 Pro RGB

The Modlight60 Pro RGB IO-Link signal tower from Murrelektronik is a versatile, adaptable and cost-efficient solution for applications that call for clear, reliable signaling.

En savoir plus

Order with only a few clicks - automatically fill your cart and save time

Did you already know? Our Easy-Import-Export Function allows you to use our Online Shop ever more efficiently. Use Copy & Paste to copy and paste item lists directly from your ERP…

En savoir plus

A high-performance all-rounder

The Vario-X Controller from Murrelektronik is a robust and reliable industrial PC for challenging production and manufacturing applications.

En savoir plus

Carrière
Joindre notre équipe!
Newsletter
Toujours d'actualité!