M12 Connectors for Industrial Ethernet | Murrelektronik

juillet 30, 2018

M12 Connectors for Industrial Ethernet

Murrelektronik's industrial M12 connectors with IP67 protection are perfect to use in demanding industrial Ethernet applications. The x-coded M12 connector transfers high data quantity. The y-coded M12 connector transfers both data and power.

Murrelektronik M12 connector for Industrial Ethernet x-coded

High speed vision systems are an example of how increasing data volumes are generated in industrial Ethernet applications. This requires higher transfer rates. And the request for a standardized communication structure in companies has become more important.

Murrelektronik's x-coded M12 cordsets are the right solution for error-free, high speed data transfers of up to 10 gigabits per second. They enable full speed transfer on the data highway. A metal cross (X-shaped) in the connector safely separates the four data pairs from each other. The cables are also shielded from external interference.

Combining RJ45 connections in the office and x-coded M12 connections in the field makes it possible to establish a consistent gigabit communication in companies.

Murrelektronik offers the x-coded M12 connectors together with highly-resistant PUR cables - they are perfect for applications in industrial environments.

  • 10 Gbit/s data transfer rate according to Cat. 6A (ISO/IEC 11801)
  • M12 x-coded (IEC 61076-2-109)
  • 360° shielded
  • Soldered shield connection between cable and connector
  • Suitable for applications in industrial environments up to IP65/67

Hybrid Cables - Parallel Transfer of Data and Power

Murrelektronik's y-coded M12 cordsets can transfer data and power in one connector. The metal y-coding separates the four contacts for power transfer from the four signal contacts in the pin arrangement. This makes it possible to transfer up to 100 mbit/s data while 2 x 6 A power are available.

Y-coded M12 cordsets make installtions easier which helps you reduce costs. Y-coded M12 connectors combined with PUR cables suitable for C-tracks are great for moving applications.

  • Data transfer according to Cat. 5e (ISO/IEC 11801, Class D)
  • Power transfer up to 2 x 6 A
  • 360° shielded
  • Soldered shield connection between cable and connector
  • Suitable for applications in industrial environments up to IP65/67

Téléchargements

Les dernières actualités de notre société

One for all – Modlight60 Pro RGB

The Modlight60 Pro RGB IO-Link signal tower from Murrelektronik is a versatile, adaptable and cost-efficient solution for applications that call for clear, reliable signaling.

En savoir plus

Order with only a few clicks - automatically fill your cart and save time

Did you already know? Our Easy-Import-Export Function allows you to use our Online Shop ever more efficiently. Use Copy & Paste to copy and paste item lists directly from your ERP…

En savoir plus

A high-performance all-rounder

The Vario-X Controller from Murrelektronik is a robust and reliable industrial PC for challenging production and manufacturing applications.

En savoir plus

Carrière
Joindre notre équipe!
Newsletter
Toujours d'actualité!