Cube67: Decentralization at its best | Murrelektronik

janvier 24, 2019

Cube67: Decentralization at its best

The Cube system from Murrelektronik is a modular field bus system for on-machine installation concepts. It’s engineered flexibly to be the optimal solution for any application – meeting protection class IP20 through IP69K.

Cube67 at work

Cube67 features great functionality, easy connections, a robust and compact design, fully molded modules, and multi-functional inputs and outputs. The modules can be installed right next to the sensors and actuators.

Our one-cable-technology connects the modules to the bus node, transferring both data and power. Extensive diagnostics enable maximum transparency. The number of terminals in the control cabinet is reduced by moving field bus modules into the field, freeing up space.

The Cube67 field bus system makes it possible to change bus without changing system: installation concepts can be implemented independent of existing control concepts. Simply select the bus module with the desired field bus protocol; Murrelektronik can provide bus nodes for the most common field bus systems.

Cube67 solutions provide maximum cost-benefit ratio across the entire life cycle of a machine: through simplified design, fast application assembly, error-free commissioning, and maximized system runtime for productive operation.

Téléchargements

Les dernières actualités de notre société

One for all – Modlight60 Pro RGB

The Modlight60 Pro RGB IO-Link signal tower from Murrelektronik is a versatile, adaptable and cost-efficient solution for applications that call for clear, reliable signaling.

En savoir plus

Order with only a few clicks - automatically fill your cart and save time

Did you already know? Our Easy-Import-Export Function allows you to use our Online Shop ever more efficiently. Use Copy & Paste to copy and paste item lists directly from your ERP…

En savoir plus

A high-performance all-rounder

The Vario-X Controller from Murrelektronik is a robust and reliable industrial PC for challenging production and manufacturing applications.

En savoir plus

Carrière
Joindre notre équipe!
Newsletter
Toujours d'actualité!