Optimum protection for man and machine | Murrelektronik

juin 8, 2018

Optimum protection for man and machine

Questions relating to safety are high-priority in the automation technology industry. The MVK Metal Safety fieldbus module, Murrelektronik’s industrial solution for technical safety installations, reaches the highest standards: Safety Integrity Level 3 (in acc. with IEC 61508 and IEC 62061) and Performance Level e (in acc. with EN ISO 13849-1). Two versions of MVK Metal Safety cover many different applications: one version with only inputs, and a mixed version with inputs as well as outputs.

Symbol image: MVK Metall Safety: Optimum protection for man and machine

Les dernières actualités de notre société

Tackling challenges and shaping the future: These are Murrelektronik’s LogiMAT highlights

Increasingly complex applications, rising cost pressure, more and more lack of skilled workers and the growing importance of sustainability and modularity: Using several exemplary…

En savoir plus

Tackling challenges and shaping the future: These are Murrelektronik’s SPS highlights

Increasingly complex applications, rising cost pressure, more and more lack of skilled workers and the growing importance of sustainability and modularity: Using several exemplary…

En savoir plus

Excellent idea

There is no way around the digital transformation of industry. And Murrelektronik is making it as easy as possible with its unique Vario-X system. This integrated system for the…

En savoir plus

Carrière
Joindre notre équipe!
Newsletter
Toujours d'actualité!