Multitalented Masters | Murrelektronik

novembre 10, 2021

Multitalented Masters

Murrelektronik expands its IO-Link portfolio with the IP67 rated MVK Pro and IMPACT67 Pro fieldbus modules. The robust modules provide on-board diagnostics and 4A per port output current. They are available in all common protocols and can be used independent of the fieldbus.

The IP67 rated MVK Pro and IMPACT67 Pro fieldbus modules

Téléchargements

Les dernières actualités de notre société

Tackling challenges and shaping the future: These are Murrelektronik’s LogiMAT highlights

Increasingly complex applications, rising cost pressure, more and more lack of skilled workers and the growing importance of sustainability and modularity: Using several exemplary…

En savoir plus

Tackling challenges and shaping the future: These are Murrelektronik’s SPS highlights

Increasingly complex applications, rising cost pressure, more and more lack of skilled workers and the growing importance of sustainability and modularity: Using several exemplary…

En savoir plus

Excellent idea

There is no way around the digital transformation of industry. And Murrelektronik is making it as easy as possible with its unique Vario-X system. This integrated system for the…

En savoir plus

Carrière
Joindre notre équipe!
Newsletter
Toujours d'actualité!